Rohm Breadcrumb

Rohm Productdetail

PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) - DTA114YEB

DTA114YEB is an digital transistor (Resistor built-in type transistor). Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors.

* This is STANDARD grade product. For on-vehicle usage, please contact Sales.

Technical Documents

Application Note

NE Handbook Series
 
For Power Device
Operation Notes
 
About TR Die Temperature
Operation Notes
 
Before using ROHM Transistor
Part Explanation
 
For Transistors

Design Model

Spice Model (lib)
 
Thermal Model (lib)
 

Additional information Batch Download 

Package Information

Package Dimensions
 
For EMT3F package
Inner Structure
 
For DTA114YEB
Taping Information
 
For EMT3F package
Explanation for Marking
 
For EMT3F package
Moisture Sensitivity Level
 
For Transistors
Anti-Whisker formation
 
For Transistors
Condition of Soldering
 
For EMT3 package

Environmental Data

Constitution Materials List - Please contact us by filling in the form.
 
About Flammability of Materials
 
For Transistors
About Non-use SVHC under Reach Regulation
 
For Transistors
Compliance of the RoHS / ELV directive
 
For Transistors

Reliability Information

Reliability Test Result
 
For DTA114YEB

Product Data

ESD Data
 
For DTA114YEB

Export Information

About Export Regulations
 
For Transistors