UMH10NFHA
NPN+NPN, SOT-363, Dual Digital Transistor (Bias Resistor Built-in Transistor) for automotive
UMH10NFHA
NPN+NPN, SOT-363, Dual Digital Transistor (Bias Resistor Built-in Transistor) for automotive
Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillators, driver ICs and so forth.
Product Detail
Specifications:
Supply Status ?
Active
Package Code
SOT-363
JEITA Package
SC-88
Number of terminal
6
Polarity
NPN+NPN
Supply voltage VCC 1[V]
50
Collector current Io (Ic) [A]
0.1
Input resistance R1 1[kΩ]
2.2
Emitter base Resistance R2 1[kΩ]
47
Supply voltage VCC 2[V]
50
Collector current IC 2[A]
0.1
Input resistance R1 2[kΩ]
2.2
Emitter base Resistance R2 2[kΩ]
47
Power Dissipation (PD)[W]
0.15
Mounting Style
Surface mount
Equivalent (Single Part)
DTC123J / DTC123J
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.0x2.1 (t=0.9)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
· Ultra-compact complex digital transistor· Built-In Biasing Resistors
· Leak absorption type
· Small Surface Mount Package
· Pb Free/RoHS Compliant