Rohm Breadcrumb

Rohm Productdetail

NPN 100mA 50V Digital Transistor - DTC123YEBHZG

DTC123YEBHZG is a transistor with bias resistor, suitable for inverter. It is a highly reliable product for automotive.

Part Number | DTC123YEBHZGTL
Status | Active
Package | EMT3F
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOT-416FL

JEITA Package

SC-89

Package Size[mm]

1.6x1.6(t=0.7)

Number of terminal

3

Polarity

NPN

Supply voltage VCC 1[V]

50.0

Collector current IC 1[A]

0.1

Input resistance R1 1[kΩ]

2.2

Emitter base Resistance R2 1[kΩ]

10.0

Power Dissipation (PD)[W]

0.15

Mounting Style

Surface mount

GI hFE

33 or more

Output Current [A]

0.1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • 1) Built-In Biasing Resistors, R1 = 2.2kΩ, R2 = 10kΩ
  • 2) Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors (see inner circuit).
  • 3) Only the on/off conditions need to be set for operation, making the circuit design easy.
  • 4) Complementary PNP Types: DTA123YEB HZG