UMF5N
PNP Low VCE(sat) Transistor + NPN Digital transistor
UMF5N
PNP Low VCE(sat) Transistor + NPN Digital transistor
Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillators, driver ICs and so forth.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-363
JEITA Package
SC-88
Number of terminal
6
Polarity
BIP_PNP+DTR_NPN
Supply voltage VCC 1[V]
50
Collector current IC 1[A]
0.1
Input resistance R1 1[kΩ]
47
Emitter base Resistance R2 1[kΩ]
47
hFE
68 to
Collector-Emitter voltage VCEO1[V]
-12
Collector current Io(Ic) [A]
-0.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.0x2.1 (t=1.0)
Features:
· Ultra-compact complex bipolar transistor· Built-In Biasing Resistors
· For power management
· Small Surface Mount Package
· Pb Free/RoHS Compliant