UMT4401U3
NPN, SOT-323, 40V 0.6A, Medium Power Transistor for Switching

UMT4401U3 is a transistor for audio frequency small signal amplifier. Complementary is the SST4403/UMT4403U3

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | UMT4401U3T106
Status | Recommended
Package | UMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-323

JEITA Package

SC-70

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

40

Collector current Io(Ic) [A]

0.6

hFE

100 to 300

hFE (Min.)

100

hFE (Max.)

300

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.0x2.1 (t=1.1)

Find Similar

Features:

  • BVCEO=40V(Min.) at IC=1mA
  • Complements the SST4403/UMT4403U3

Similar Products

 

Different Grade

UMT4401U3HZG   Grade| Automotive StatusRecommended
X

Most Viewed