Obsolete BSS5130
General purpose amplification (-30V, -1A)

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For BSS5130

Part Number
BSS5130
BSS5130
BSS5130A
BSS5130A
Ordering Part Number BSS5130T116 BSS5130AT116
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Obsolete Active
Package SOT-23 SOT-23
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-23 SOT-23
Package Size [mm] 2.9x2.4 (t=1.2) 2.9x2.4 (t=1.2)
Number of terminal 3 3
Polarity PNP PNP
Collector Power dissipation PC [W] 0.2 0.2
Collector-Emitter voltage VCEO1 [V] -30.0 -30.0
Collector current Ic [A] -1.0 -1.0
hFE 270 to 680 270 to 680
Mounting Style Surface mount Surface mount
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed