BCX19
NPN, SOT-23, 45V 0.5A, Small Signal Transistor
BCX19
BCX19
NPN, SOT-23, 45V 0.5A, Small Signal Transistor
BCX19 is high gain and low saturation voltage transistor for audio frequency small signal amplifier.
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
SOT-23
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
45
Collector current Io(Ic) [A]
0.5
hFE
100 to 600
hFE (Min.)
100
hFE (Max.)
600
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-65
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.2)