2SC2411K
NPN, SOT-346, 32V 0.5A, Driver Transistor
2SC2411K
2SC2411K
NPN, SOT-346, 32V 0.5A, Driver Transistor
Products are available in lineup, developed focusing on energy-saving and high reliability as main concepts and featuring distinctive characteristics.
New alternative products may be available.
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
SOT-346
JEITA Package
SC-59
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
32
Collector current Io(Ic) [A]
0.5
hFE
120 to 390
hFE (Min.)
120
hFE (Max.)
390
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1.3)
Features:
· Suitable for Middle Power Driver· Low VCE(sat)
· Small Surface Mount Package
· Pb Free/RoHS Compliant