UMT4401U3HZG
NPN, SOT-323, 40V 0.6A, Medium Power Transistor for Switching for Automotive

UMT4401U3HZG is a transistor for audio frequency small signal amplifier. Complementary is the UMT4403U3 HZG

Product Detail

 
Part Number | UMT4401U3HZGT106
Status | Recommended
Package | UMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Supply Status ?

Recommended

Package Code

SOT-323

JEITA Package

SC-70

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

40

Collector current Io(Ic) [A]

0.6

hFE

100 to 300

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.0x2.1 (t=1.1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • BVCEO=40V(Min.) at IC=1mA
  • Complements the UMT4403U3 HZG

Similar Products

 

Different Grade

UMT4401U3   Grade| Standard StatusRecommended
X

Most Viewed