BU2090FS
Serial/Parallel 2-input Drivers
BU2090FS
BU2090FS
Serial/Parallel 2-input Drivers
BU2090FS incorporates a built-in shift register and a latch circuit to control 12 LED by serial interface, linked to a microcontrollers.
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
Number of Serial input
2
Vcc(Min.)[V]
2.7
Vcc(Max.)[V]
5.5
Number of Parallel output
12
Output type
Open drain
Output Current (Max.)[mA]
25
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
6.6x6.2 (t=1.71)
Features:
・LED can be driven directly. (Output current 25mA)・12 bit parallel output
・Operational on low voltage (2.7V to 5.5V)