BSM120D12P2C005 - Tools

Half bridge module consisting of ROHM SiC-DMOSFETs and SiC-SBDs.

SiC Special Contents

* This is a standard-grade product.
For Automotive usage, please contact Sales.

Web Simulation (Login Required)
 
AC-DC PFC
CCM Totem-Pole Synchro VIN=200V IIN=100A
Web Simulation (Login Required)
 
DC-AC Inverter
Half-Bridge Inverter Vo=200V Io=100A
Web Simulation (Login Required)
 
DC-AC Inverter
Full-Bridge Inverter Vo=200V Io=100A
Web Simulation (Login Required)
 
DC-AC Inverter
1-Phase 3-Wire Inverter Vo=100/200V Po=20kW
Web Simulation (Login Required)
 
DC-DC Converter
Boost Synchro Converter Vo=800V Io=20A
Web Simulation (Login Required)
 
DC-DC Converter
Buck Synchro Converter Vo=250V Io=100A
Web Simulation (Login Required)
 
DC-DC Converter
Buck Synchro Converter 2-Phase Vo=250V Io=200A

Models

PLECS Model
 
SPICE Simulation Evaluation Circuit Data
 
DC-AC Full-Bridge PS Inverter Po=15kW
SPICE Simulation Evaluation Circuit
 
Circuit data for device evaluation
Spice Model (lib)
 
Thermal Model (lib)
 

Characteristics Data

ESD Data
 
For BSM120D12P2C005