MCR01MZPF
Thick Film Chip Resistors (MCR Series)
MCR01MZPF
MCR01MZPF
Thick Film Chip Resistors (MCR Series)
Chip resistors are highly reliable due to metal-glaze resistive element. They are long-seller in the market for needs from consumer electronics to industrial/automotive. The packages are available from the ultra-compact size best matching mobile communication appliances and portable equipment.
Lineup
* Fractions not supported (decimals only)
Product Detail
Specifications:
Automotive grade
Yes
Size[mm](inch)
1005(0402)
Rated Power[W]
0.063
Resistance Tolerance
F (±1%)
Resistance range[Ω]
10 to 2.2M
Resistance(Min.)[Ω]
10
Resistance(Max.)[Ω]
2200000
Temperature Coefficient[ppm/°C]
±100
Operating Temperature[°C]
-55 to 155
Type
General Purpose
Operating Temperature (Max.)[°C]
155
Common Standard
AEC-Q200 (Automotive Grade)
Features:
・High-reliability chip resistor employing metal glaze as resistive element.・Package types from 0402(01005) to 6432(2512) are in full-lineup.