SDR10EZPJ
2012(0805)Size, High Anti-surge Thick Film Chip Resistors (AEC-Q200 Qualified)
SDR10EZPJ
2012(0805)Size, High Anti-surge Thick Film Chip Resistors (AEC-Q200 Qualified)
The SDR10 series is a highly reliable chip resistor that achieves a high power rating of 0.66W in the 2012 size. ROHM's anti-surge chip resistors have greatly improved anti-surge characteristics with their unique resistive element structure, making them ideal for circuits that require even higher reliability.
Lineup
Product Detail
Specifications:
Automotive grade
Yes
Size[mm](inch)
2012(0805)
Rated Power[W]
0.66
Resistance Tolerance
J (±5%)
Resistance range[Ω]
1 to 10M
Resistance(Min.)[Ω]
1
Resistance(Max.)[Ω]
10000000
Temperature Coefficient[ppm/°C]
±200
Operating Temperature[°C]
-55 to 155
Type
Anti-surge
Operating Temperature (Max.)[°C]
155
Common Standard
AEC-Q200 (Automotive Grade)
Features:
- Guaranteed 0.3W in 0603(inch) size
- Further improved surge resistance characteristics compared to ESR series.
- ROHM resistors have obtained ISO9001 / IATF16949 certification
- Corresponds to AEC-Q200