BD95602MUV-LB
5.5V to 28V Input, 2ch Synchronous Buck DC/DC Controller
BD95602MUV-LB
5.5V to 28V Input, 2ch Synchronous Buck DC/DC Controller
This is the product guarantees long time support in Industrial market. BD95602MUV-LB is a dual buck regulator controller with adjustable output voltage from 1.0V to 5.5V and an input voltage range of 5.5 to 28V. High efficiency is achieved with an external synchronous Nch-MOSFET. H3Reg™, ROHM's advanced proprietary control method that uses constant on-time control to provide ultra high transient responses to load changes is used. SLLM(Simple Light Load Mode) technology is added to improve efficiency with light loads giving high efficiency over a wide load range. In addition to the dual buck regulator controllers, here are 2 LDO regulators included that are fixed output voltage of 3.3V and 5.0V. Other functions included are soft start, variable frequency, short circuit protection with timer latch, over voltage, and power good outputs. This buck regulator is optimal for high-current applications.
Power Supply Reference Board
For Xilinx’s FPGA Spartan-7
Product Detail
Specifications:
ch
2
Integrated FET / Controller
Controller
Topology
Buck
Synchronous / Nonsynchronous
Synchronous
Vin1(Min.)[V]
5.5
Vin1(Max.)[V]
28
Vout1(Min.)[V]
1
Vout1(Max.)[V]
5.5
Vin2(Min.)[V]
5.5
Vin2(Max.)[V]
28
Vout2(Min.)[V]
1
Vout2(Max.)[V]
5.5
SW frequency(Max.)[MHz]
0.5
Light Load mode
Yes
EN
Yes
PGOOD
Yes
Operating Temperature (Min.)[°C]
-20
Operating Temperature (Max.)[°C]
85
Package Size [mm]
5x5 (t=1)
Features:
- Long Time Support Product for Industrial Applications.
- Adjustable Simple Light Load Mode (SLLM), Quiet light Load Mode (QLLM), Forced continuous Mode.
- Multifunctional Protection Circuit
-Settable Over Current Protection (OCP)
-Thermal Shut down (TSD)
-Under Voltage Lock Out (UVLO)
-Over Voltage Protection (OVP)
-Short Circuit Protection with Timer-Latch (SCP) - 150kHz to 500kHz Switching frequency.
- Adjustable Soft Start.
- Power Good.
- Dual Linear Regulator (5V/3.3V (total 50mA)).
- Output Discharge.
- Reference voltage Circuit (0.7V).
Reference Design / Application Evaluation Kit
-
- Reference Design - REFPTR001
- Power Management Reference design for Xilinx FPGA Spartan-7 platform
ROHM, together with Avnet, a leading supplier of electronic products and embedded solutions, developed a reference power supply optimized for Xilinx’s FPGA Spartan-7. In recent years, FPGA power supplies are increasingly demanding high accuracy low voltage, complicated startup sequences. At the same time, designers are constantly faced with the need to upgrade their designs to feature smaller form factors, greater energy savings, and lower costs, which are difficult to achieve within a short period. In response, ROHM offers an optimized power supply reference design for FPGA power supplies that allows designers to reduce development load while meeting market demands. The Spartan-7 (which this reference design was developed for) is ideal for industrial and consumer applications that leverage connectivity with sensor fusion and embedded vision. ROHM’s reference power supply design consists of a verified power supply that safely starts and operates Xilinx’s Spartan-7. This reference power supply includes the BD95602MUV power supply IC that delivers superior response characteristics, along with the BD9B305QUZ, BD9F500QUZ, and BD9F800MUZ designed to provide the current capability demanded for each power supply as well as the BD35395EFJ-M DDR3L termination power supply, making it possible to generate supply voltages that meet FPGA voltage accuracy specifications from 12V input while also supporting the necessary startup sequence. Reference design materials including circuit diagrams, BOMs, and board layouts are available for download.
- industrial and consumer applications that leverage connectivity with sensor fusion and embedded vision.
- 6channels power tree reference design
- developing 12V input power tree for Xilinx FPGA Spartan-7 together with Avnet
-
- Reference Design - REFRPY002-ORS-001
- Power Management Reference design for Efinix FPGA Ti180 platform
Rohm provides the best power supplies for Efinix FPGA Titanium Ti180 J484 product, and Efinix has developed a development kit for Titanium Ti180 that uses these power supplies as reference power. In recent years, FPGA power supplies are required to have high precision low voltage or complex startup sequences. By providing reference power supplies optimized for FPGAs, Rohm helps designers reduce their development workload and achieve the performance required by the market. The newly launched Ti180 development kit is ideal for vision systems, edge computing, hardware acceleration and machine learning. The reference power supplies are composed of BD95602MUV with excellent response, BD9F500QUZ and BD9F800MUX, which have the necessary current capability for each power supply.
The design document and user's guide for this development kit can be downloaded from the Efinix's website.
You can purchase Titanium Ti180 J484 from Digikey's website .
- applicable for vision systems, edge computing, hardware acceleration and machine learning those using FPGAs
- 6channels power tree reference design
- Included in Ti180 development kit as 12V input reference power suppy tree for Efinix FPGA Ti180