BD9V100MUF-C
Nano Pulse Control™, 16V to 60V, 1A 1ch 2.1MHz Synchronous Buck Converter Integrated FET For Automotive
BD9V100MUF-C
Nano Pulse Control™, 16V to 60V, 1A 1ch 2.1MHz Synchronous Buck Converter Integrated FET For Automotive
BD9V100MUF-C is a current mode synchronous buck converter integrating high voltage rating POWER MOSFETs. The wide range input 16V to 60V and very short minimum pulse width down to 20ns enables direct conversion from 48V battery to 3.3V at 2.1MHz operation by Nano Pulse Control™.
Product Detail
Functional Safety:
Specifications:
ch
1
Integrated FET / Controller
Integrated FET
Topology
Buck
Synchronous / Nonsynchronous
Synchronous
Vin1(Min.)[V]
16
Vin1(Max.)[V]
60
Vout1(Min.)[V]
0.8
Vout1(Max.)[V]
5.5
Iout1(Max.)[A]
1
SW frequency(Max.)[MHz]
2.3
Light Load mode
No
EN
Yes
PGOOD
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
4x4 (t=1)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- Nano Pulse Control™ Enables Direct Conversion 60V to 3.3V at 2.1MHz
- AEC-Q100 Qualified(Grade 1)
- SW Minimum ON Time 20ns(Max)
- Synchronous Switching Regulator Integrating POWER MOSFETs
- Soft Start Function
- Current Mode Control
- Over Current Protection
- Input Under Voltage Lock Out Protection
- Input Over Voltage Lock Out Protection
- Thermal Shutdown Protection
- Output Over Voltage Protection
- Short Circuit Protection
- Wettable Frank QFN Package
Reference Design / Application Evaluation Kit
-
- Evaluation Board - BD9V100MUF-EVK-001
BD9V10xMUF-LB is a current mode synchronous buck converter that uses high voltage rated POWER MOSFETs. It features a wide range input voltage range of 16V to 60V and utilizes a very short minimum pulse width (down to 20ns) which enables direct conversion from 60V power supply to 3.3V at 2.1MHz operation.