BD81849MUV-C
Gamma Voltage Generated IC with Built-in DAC
BD81849MUV-C
BD81849MUV-C
Gamma Voltage Generated IC with Built-in DAC
The feature of gamma voltage generated IC with Built-in DAC BD81849MUV-C provides a single-chip solution with a high-precision 10bit DAC setting controlled by I²C BUS Control and a Buffer AMP (12ch). EEPROM Auto-read function is also incorporated.
Product Detail
Part Number | BD81849MUV-CE2
Status |
Active
Package |
VQFN32SV5050
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Functional Safety:
Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.
Specifications:
Vin1(Min.)[V]
2.1
Vin1(Max.)[V]
3.6
SW frequency(Max.)[MHz]
0.4
Buffer for Gamma[ch]
12
Clock Frequency[MHz]
0.4
DAC[bit]
10
Serial I/F
I2C
Auto Data Read
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
5x5 (t=1)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified(Grade 2)
- Built-in 10bit DAC
- Built-in DAC Output Buffer Amplifier (12ch)
- Double Register Switching Function (SEL)
- I²C BUS Control (SDA, SCL)
STANDARD-MODE, FAST-MODE Changeable - EEPROM Auto-read Function
- Protection Circuits:
Under Voltage Lock Out (UVLO)
Over Voltage Protection (OVP)
Thermal Shutdown Circuit (TSD)
Power ON Reset Circuit