BD3650FP-M
300mA 5V, Fixed Output LDO Regulator for Automotive
BD3650FP-M
300mA 5V, Fixed Output LDO Regulator for Automotive
BD3650FP regulators feature a high 36V breakdown voltage and are suitable for use with onboard vehicle microcontrollers. With these devices, a ceramic capacitor can be selected at the output for stable operation, the output tolerance is within ±2% over the wide ambient temperature range (-40 to 125?), and the short circuit protection is folded-type to minimize generation of heat during malfunction. These devices are developed to offer most robust power-supply design under the harsh automotive environment. The BD3650FP provide ideal solutions to lower the current consumption as well as to simplify the use with battery direct-coupled systems.
Product Detail
Functional Safety:
Specifications:
ch
1
Withstand Voltage (Max.)[V]
36
Vin(Min.)[V]
5.6
Vin(Max.)[V]
30
Iout(Max.)[A]
0.3
Vout Type
Fixed
Vout Accuracy
±2.0% (Ta=25℃)
Circuit Current[mA]
0.5
Dropout Voltage (Typ.)[V]
0.2(Io=0.2A)
Load Regulation[mV]
10(Io=10mA to 300mA )
Output Capacitor[µF]
4.7
Shutdown Function
No
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Under Voltage Lock Out
No
Discharge Function
No
Soft Start
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Common Standard
AEC-Q100 (Automotive Grade)
Features:
・Low-saturation voltage type P-channel DMOS output transistors・Low-ESR ceramic capacitors can be used as output capacitors.
・Vcc power supply voltage=36 V
・Built-in overcurrent protection circuit and thermal shutdown circuit