Rohm Breadcrumb

Rohm Productdetail

Automotive 0.3A Variable Output LDO Regulator - BD30HA3MEFJ-M

BDxxHA3MEFJ-M is a LDO regulator with output current 0.3A. The output accuracy is ±1% of output voltage. With externalresistance, it is available to set the output voltage at random (from 1.5V to 7.0V).It has package type: HTSOP-J8. Overcurrent protection (for protecting the IC destruction by output short circuit), circuit current ON/OFF switch (for setting thecircuit 0µA at shutdown mode), and thermal shutdown circuit (for protecting IC from heat destruction by over load condition)are all built in. It is usable for ceramic capacitor and enables to improve smaller set and long-life.

Technical Documents

Application Note

BDxxHA3 Series Application Information
 
This application note provides hints for IC mounting.
BDxxHA3 Series Dropout Voltage
 
This application note provides design values of the “Dropout voltage” that are necessary for designing circuits. From the operating temperature and output current of the target specification, check the maximum value of the input/output voltage difference and use it as the circuit design value.
Table of resistance for output voltage setting on linear regulator Ics
 
This application notes provide tables for each series so that it is easy to set the resistance value for the output voltage setting from various internal reference voltages VREF.
Basics of Linear Regulators
 
A linear regulator, also referred to as a "three-terminal regulator" or "dropper," is a power supply long known to many designers owning to its simple circuitry and ease of use...
Linear Regulator Specifications
 
Very important information such as maximum ratings, operating conditions and characteristic graphs are described in the table.
BAxxCC0 Series Circuit Using a Ceramic Output Capacitor
 
This application note proposes a circuit using an output ceramic capacitor that allows a stable phase compensation.
BDxxGC0, BDxxGA5, BDxxGA3, BDxxHC5, BDxxHC0,BDxxHA5, BDxxHA3, BDxxIC0, BDxxIA5 Series PCB Layout
 
The basic terminal configuration of a linear regulator IC consists of four parts: input, output, GND, and feedback…
Connecting LDOs in Parallel
 
Provides some hints on how to connect LDOs in parallel.
Usage of SPICE Macromodel (for LDO)
 
This application note explains how to install SPICE macromodels and how the circuit symbols are configured.
Simple Test Method for Estimating the Stability of Linear Regulators
 
Low drop-out (LDO) regulators developed back in the age when large-capacitance multi-layer ceramic capacitors (hereinafter, MLCCs) were uncommon cause a phase delay, leading to oscillation when connected to a low-ESR capacitor like an MLCC...
Problem Situations: Power Supply Does Not Start
 
Although linear regulators can be used to easily configure power supplies, the linear regulators may cause startup problems depending on the type of loads. This application note introduces cases where the power supplies do not start correctly in the linear regulators.
Reverse Voltage Protection
 
A linear regulator integrated circuit (IC) is a DC-to-DC buck converter system that reduces a DC supply from higher voltage level to a lower voltage level...
Power Source ON/OFF Characteristics for Linear Regulator
 
When a linear regulator IC is turned ON, the electric charge is stored in the output capacitor and the output voltage increases up to the specified value.
Power Supply Sequence Circuit with General Purpose Power Supply IC
 
This application note proposes a circuit that accomplishes the power supply sequence without using any dedicated power supply sequence IC, by using general purpose power supply ICs.
Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)
 
This application note introduces a method for easily measuring the phase margin with a Frequency Response Analyzer (FRA) made by NF Corporation.
Thermal Resistance
 
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
 
For ICs

Additional information Batch Download 

Package Information

Package Information
 
Package Structure, Packing Specification, Footprint dimensions, Marking Specification, Storage conditions, Soldering conditions
Anti-Whisker formation
 

Environmental Data

UL94 Flame Classifications of Mold Compound
 
Compliance with the ELV directive
 
REACH SVHC Non-use Declaration
 
RoHS Comission Delegated Directive
 

Export Information

The Export Control Order
 
Export Administration Regulations(EAR)
 

Other

Factory Information