BD16912EFV-C
40V/3A Rating H-Bridge Driver for Automotive
BD16912EFV-C
40V/3A Rating H-Bridge Driver for Automotive
BD16912EFV-C is a 1-ch H-bridge DMOS FET driver for automotive application. High efficiency driving is possible by direct PWM control or constant current PWM control. It is equipped with Output Current Detection Amplifier, Abnormality Detection Signal Output, low ON resistance and small package, contributing to high reliability, low power consumption and space saving of the set.
Product Detail
Functional Safety:
Specifications:
Power Supply Voltage (Max.) [V]
18
Power Supply Voltage (Min.) [V]
6
Vcc (Max.)[V]
40
Iout (Max.)[A]
3
Output On Resistance (Typ.)[Ω]
0.36
Number of Motors
1
VREF・PWM
Yes
Current Limit
Yes
High Speed Drive
-
Automotive class
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
6.5x6.4 (t=1)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified (Grade 1)
- Small Package with Backside Exposed PAD
- Driver with Built-in Power DMOS FET
- 2 Input Control (Forward Rotation, Reverse Rotation,Idle Rotation, Brake)
- Direct PWM Control
- Constant Current PWM Control (Current limit)
- Power Save (Standby)
- Through Current Prevention
- Output Current Detection Amplifier
- Abnormality Detection Signal Output
- Abnormality Detection (Over Current, Over Voltage, Thermal Shutdown: TSD, Thermal Warning: TW)
- Output Protection (Over Current, Over Voltage, Thermal Shutdown: TSD)
- Under Voltage Lock Out: UVLO