BM62300MUV
3 Hall Sensors Three-Phase Brushless Motor Pre-driver

BM62300MUV is pre-driver IC for three-phase brushless motor driver that supports 24V power supply controlling the motor driver constructed in external power transistor. It detects the rotor position on three hall sensors. In addition, silent operation and low vibration is implemented by making the output current a sin waveform.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM62300MUV-E2
Status | Active
Package | VQFN032V5050
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Usage

General

Vcc (Max.)[V]

33

Type

Pre-Driver

Power Supply Voltage (Max.) [V]

28

Power Supply Voltage (Min.) [V]

8

Sensor Type

3 sensor

External FET

N+N

Speed Control Input

PWM

For Fan Motor

Yes

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5x5 (t=1)

Find Similar

Features:

  • Supports External Power Transistor (Nch+Nch)
  • Built-in Boost Voltage Circuit
  • 3 Hall Sine Wave 180 degrees Electric Drive
  • Automatic Lead Angle Settings
  • Speed Control on PWM Input
  • Soft Start Function
  • Number of Pole Selection
  • Current Limit Function
  • Built-in Power Save Function
  • Direction of Rotation Settings
  • Short Break Limitation
  • Built-in Several Protection Functions (High-speed rotation protection, low-speed rotation protection, over voltage protection (OVLO), under voltage lock-out (UVLO), thermal shutdown (TSD))
X

Most Viewed