RW4C045BC
Pch -20V -4.5A Power MOSFET
RW4C045BC
RW4C045BC
Pch -20V -4.5A Power MOSFET
RW4C045BC is a MOSFET for DC/DC converters, switching, battery switches.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RW4C045BCTCL1
Status |
Recommended
Package |
HEML1616L7
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
DFN1616-7T
Number of terminal
7
Polarity
Pch
Drain-Source Voltage VDSS[V]
-20
Drain Current ID[A]
-4.5
RDS(on)[Ω] VGS=1.8V(Typ.)
0.073
RDS(on)[Ω] VGS=2.5V(Typ.)
0.052
RDS(on)[Ω] VGS=4.5V(Typ.)
0.039
RDS(on)[Ω] VGS=Drive (Typ.)
0.073
Total gate charge Qg[nC]
6.5
Power Dissipation (PD)[W]
1.5
Drive Voltage[V]
-1.8
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x1.6 (t=0.63)
Features:
- Low on - resistance
- High power small mold package (HEML1616L7)
- Pb-free lead plating ; RoHS compliant
- Halogen free