- Home
- MOSFETs
- 12 to 150V MOSFETs
- Single-Pch MOSFETs
- RSD131P10
Not Recommended for New Designs
RSD131P10
Pch -100V -13A Power MOSFET
Not Recommended for New Designs
RSD131P10
Pch -100V -13A Power MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RSD131P10
Part Number |
|
|
---|---|---|
Ordering Part Number | RSD131P10TL | RD3P130SPTL1 |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | CPT3 | TO-252 |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TO-252 (DPAK) | TO-252 (DPAK) |
Package Size [mm] | 6.5x9.5 (t=2.3) | 6.6x10.0 (t=2.4) |
Number of terminal | 3 | 3 |
Polarity | Pch | Pch |
Drain-Source Voltage VDSS [V] | -100 | -100 |
Drain Current ID [A] | -13.0 | -13.0 |
RDS(on)[O] VGS=4V (Typ.) | 0.155 | 0.155 |
RDS(on)[O] VGS=4.5V (Typ.) | 0.15 | 0.15 |
RDS(on)[O] VGS=10V (Typ.) | 0.135 | 0.135 |
RDS(on)[O] VGS=Drive (Typ.) | 0.155 | 0.155 |
Drive Voltage [V] | -4.0 | -4.0 |
Power Dissipation (PD) [W] | 20.0 | 20.0 |
Total gate charge Qg [nC] | 40.0 | 40.0 |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-63 | SC-63 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters
X