RS1E180BN
Nch 30V 60A Middle Power MOSFET
RS1E180BN
RS1E180BN
Nch 30V 60A Middle Power MOSFET
RS1E180BN is low on-resistance and high power small mold package MOSFET for switching application.
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
HSOP8S (5x6)
Applications
Switching, Motor
Number of terminal
8
Polarity
Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
60
RDS(on)[Ω] VGS=4.5V(Typ.)
0.0049
RDS(on)[Ω] VGS=10V(Typ.)
0.0035
RDS(on)[Ω] VGS=Drive (Typ.)
0.0049
Total gate charge Qg[nC]
23
Power Dissipation (PD)[W]
25
Drive Voltage[V]
4.5
Mounting Style
Surface mount
Bare Die Part Number
Available: K4016
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
5x6 (t=1.1)
Features:
- Low on - resistance.
- High Power small mold Package (HSOP8).
- Pb-free lead plating ; RoHS compliant.
- Halogen Free.