RF4E100AJ
Nch 30V 10A Middle Power MOSFET
RF4E100AJ
Nch 30V 10A Middle Power MOSFET
RF4E100AJ is high power small mold package(HUML2020L8) MOSFET for switching and DC/DC converter, battery switch application.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
DFN2020-8S
Applications
Power Supply
Number of terminal
8
Polarity
Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
10
RDS(on)[Ω] VGS=2.5V(Typ.)
0.0133
RDS(on)[Ω] VGS=4.5V(Typ.)
0.0094
RDS(on)[Ω] VGS=Drive (Typ.)
0.0133
Total gate charge Qg[nC]
13
Power Dissipation (PD)[W]
2
Drive Voltage[V]
2.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.0x2.0 (t=0.65)
Features:
- Low on - resistance.
- High Power Small Mold Package (HUML2020L8).
- Pb-free lead plating; RoHS compliant
- Halogen Free
- 100% Rg and UIS tested