Not Recommended for New Designs R6018ANX
10V Drive Nch MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For R6018ANX

Part Number
R6018ANX
R6018ANX
R6020KNX
R6020KNX
Ordering Part Number R6018ANX R6020KNX
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package TO-220FM TO-220FM
Unit Quantity 500 1000
Minimum Packing Quantity 500 50
Packing Type Bulk Tube
RoHS Yes Yes
Package Code TO-220FM TO-220FM
Package Size [mm] 10.1x15.1 (t=4.8) 10.1x15.1 (t=4.8)
Number of terminal 3 3
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 600 600
Drain Current ID [A] 18.0 20.0
RDS(on)[O] VGS=10V (Typ.) 0.21 0.17
RDS(on)[O] VGS=Drive (Typ.) 0.21 0.17
Drive Voltage [V] 10.0 10.0
Power Dissipation (PD) [W] 50.0 68.0
Total gate charge Qg [nC] 55.0 40.0
Trr (Typ.)[ns] - 500
Mounting Style Leaded type Leaded type
Applications - Power Supply
Bare Die P/N - Available: K8001
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed