Not Recommended for New Designs
R5013ANX
10V Drive Nch MOSFET
Not Recommended for New Designs
R5013ANX
10V Drive Nch MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For R5013ANX
Part Number |
|
|
---|---|---|
Ordering Part Number | R5013ANX | R6015KNX |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | TO-220FM | TO-220FM |
Unit Quantity | 500 | 1000 |
Minimum Packing Quantity | 500 | 50 |
Packing Type | Bulk | Tube |
RoHS | Yes | Yes |
Package Code | TO-220FM | TO-220FM |
Package Size [mm] | 10.1x15.1 (t=4.8) | 10.1x15.1 (t=4.8) |
Number of terminal | 3 | 3 |
Polarity | Nch | Nch |
Drain-Source Voltage VDSS [V] | 500 | 600 |
Drain Current ID [A] | 13.0 | 15.0 |
RDS(on)[O] VGS=10V (Typ.) | 0.29 | 0.26 |
RDS(on)[O] VGS=Drive (Typ.) | 0.29 | 0.26 |
Drive Voltage [V] | 10.0 | 10.0 |
Power Dissipation (PD) [W] | 50.0 | 60.0 |
Total gate charge Qg [nC] | 35.0 | 27.5 |
Trr (Typ.)[ns] | - | 415 |
Mounting Style | Leaded type | Leaded type |
Applications | - | Power Supply |
Bare Die P/N | - | Available: K8008 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters
X