Not Recommended for New Designs RDR005N25
4V Drive Nch MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RDR005N25TL
Package | TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-346T

JEITA Package

SC-96

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

250

Drain Current ID[A]

0.5

RDS(on)[Ω] VGS=4V(Typ.)

7.4

RDS(on)[Ω] VGS=4.5V(Typ.)

7.2

RDS(on)[Ω] VGS=10V(Typ.)

6.8

RDS(on)[Ω] VGS=Drive (Typ.)

7.4

Total gate charge Qg[nC]

3.5

Power Dissipation (PD)[W]

1

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1)

Find Similar

Features:

· 4V-drive type
· Nch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed