RJ1U330AAFRG
250V 33A TO-263, Automotive Power MOSFET
RJ1U330AAFRG
250V 33A TO-263, Automotive Power MOSFET
RJ1U330AAFRG is the high reliability automotive MOSFET, suitable for switching power supply.
Product Detail
Specifications:
Package Code
TO-263 (D2PAK)
JEITA Package
SC-83
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
250
Drain Current ID[A]
33
RDS(on)[Ω] VGS=10V(Typ.)
77
RDS(on)[Ω] VGS=Drive (Typ.)
0.077
Total gate charge Qg[nC]
80
Power Dissipation (PD)[W]
211
Drive Voltage[V]
10
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x13.1 (t=4.7)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low on-resistance.
- Fast switching speed.
- Parallel use is easy.
- RoHS compliant
- AEC-Q101 Qualified