R6020PNJFRA
600V 20A TO-263, Automotive Power MOSFET
R6020PNJFRA
600V 20A TO-263, Automotive Power MOSFET
R6020PNJFRA is the high reliability automotive MOSFET, suitable for switching power supply.
Product Detail
Specifications:
Package Code
TO-263 (D2PAK)
JEITA Package
SC-83
Applications
Power Supply
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
600
Drain Current ID[A]
20
RDS(on)[Ω] VGS=10V(Typ.)
0.19
RDS(on)[Ω] VGS=Drive (Typ.)
0.19
Total gate charge Qg[nC]
65
Power Dissipation (PD)[W]
304
Drive Voltage[V]
10
Trr (Typ.)[ns]
493
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x13.1 (t=4.7)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low on-resistance.
- Fast switching speed.
- Gate-source voltage (VGSS) guaranteed to be ±30V.
- Parallel use is easy.
- Pb-free plating ; RoHS compliant
- AEC-Q101 Qualified