ML610Q794G
U8 Core Based Standard type 8bit MCUsThis product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Operating Voltage (Min.)[V]
2.5
Operating Voltage (Max.)[V]
2.5
ROM type
Flash
ROM Capacity [Byte]
64K
RAM Capacity [Byte]
4K
Input/Output
21
Operating Frequency (Max.) High Speed
4.096MHz
Operating Frequency (Max.) Low Speed
32.768kHz
(Crystal oscillation)
Minimum Instruction Execution Time
0.25μs/
30.5μs
Current Consumption (Typ.@HALT)
1.1μA
Operating Temperature (Min.)[°C]
-30
Operating Temperature (Max.)[°C]
85
8bit Timer
6
(16bit×3)
WDT
1
ADC (method)
12bit×2 (SA type)
I2C
Master
×1
SSIO
1
UART
Full Duplex
×2
External Interrupt Sources
16
Others
16bit Square Root, Multiply, Divider,
Host I/F (SPI/I2C/Logging RAM:8KB)
Halogen Free Support
Yes
Industrial Grade
No
Development Support
-
- Emulator
- uEASE
- Supply Status
- Obsolete
- Board size (mm)
- W90 × D50 × H17
- Supported MCUs
- U8 / U16 microcontroler with on-chip debug function
- Structure
- uEASE
- uEASE interface cable
- USB cable
- U8 Development Tools (CD-ROM)
- Notes
- Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5Vlast-buy and migration Notification
-
- Emulator
- EASE1000 V2
- Supply Status
- Recommended
- Board size (mm)
- W90 × D50 × H17
- Supported MCUs
- U8 / U16 microcontroler with on-chip debug function
- Structure
- EASE1000 V2
- EASE1000 V2 Interface cable
- USB cable
- U8 ⁄ U16 Development Tools(DVD-ROM)
- Notes
- Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5V
The product names, service names, company names or logo marks of Rohm Co., Ltd., its affiliates or other companies on this website are trademarks or registered trademarks of their respective owners and/or licensors.