BR25G256FVT-3
256KBit, SPI BUS, Low Power Serial EEPROM
BR25G256FVT-3
BR25G256FVT-3
256KBit, SPI BUS, Low Power Serial EEPROM
BR25G256FVT-3 is a 256kbit serial EEPROM of SPI BUS interface.
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
Series
BR25G-3
Density [bit]
256K
Bit Format [Word x Bit]
32K x 8
Vcc(Min.)[V]
1.6
Vcc(Max.)[V]
5.5
Circuit Current (Max.)[mA]
2
Standby Current (Max.)[μA]
0.1
Write Cycle (Max.)[ms]
5
Input Frequency (Max.)[Hz]
20M
Endurance (Max.)[Cycle]
106
Data Retention (Max.)[Year]
100
I/F
SPI BUS
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
3x6.4 (t=1.2)
Features:
- High Speed Clock Action up to 20MHz (Max)
- Wait Function by HOLDB Terminal
- Part or Whole of Memory Arrays Settable as Read only Memory Area by Program
- 1.6V to 5.5V Single Power Source Operation Most Suitable for Battery Use.
- UP to 64Byte in Page Write Mode.
- For SPI bus interface (CPOL, CPHA) = (0, 0), (1, 1)
- Self-timed Programming Cycle
- Low Current Consumption
- Address Auto Increment Function at Read Action
- Prevention of Write Mistake
- More than 100 years Data Retention.
- More than 1 Million Write Cycles.
- Bit Format 32K×8