Not Recommended for New Designs MD56V82161A
Standard Legacy DRAM SDRAM

Lapis

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | MD56V82161A
Package | TSOP(2)54
RoHS | Yes

Specifications:

Density [bit]

256M

Data Rate type

SDR

Supply Voltage [V]

3.3±0.3

Number of Data bit

16

Configuration Max Operating Frequency [MHz]

4
×
4M
×
16

Max Operating Frequency [MHz]

166

Refresh Cycle [cycles / ms]

8192/64

Cycle Time [ns]

6/7/7.5/10

Features

DrivabilityControl (EMRS)

Operating Temperature Ta[˚C]

0 to +70

Halogen

Yes

Find Similar

The product names, service names, company names or logo marks of Rohm Co., Ltd., its affiliates or other companies on this website are trademarks or registered trademarks of their respective owners and/or licensors.

X

Most Viewed