- Home
- LED
- Chip LEDs (Multi-color type)
- SMLP34RGB2W
Obsolete
SMLP34RGB2W
PICOLED™-RGB Series
Obsolete
SMLP34RGB2W
PICOLED™-RGB Series
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For SMLP34RGB2W
Part Number |
|
|
---|---|---|
Ordering Part Number | SMLP34RGB2W3 | SMLP34RGBN1W3 |
Similar Level | - | Same Pinout |
Data Sheet | ||
Supply Status | Obsolete | Recommended |
Package | SMLP34 | SMLP34 |
Unit Quantity | 5000 | 5000 |
Minimum Packing Quantity | 5000 | 5000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Type | Triple Color / Mini-mold | Triple Color / Mini-mold |
LED Type | Standard | Standard |
Application | Wearable, Amusement | Wearable, Amusement |
Package size[mm] | 1.0x1.0 (t=0.2) | 1.0x1.0 (t=0.2) |
Emitting color | Red / Green / Blue | Red / Green / Blue |
Luminous Intensity(Multi)(Typ.)[mcd] | 45 / 110 / 35 | 80 / 220 / 60 |
Number of Brightness Rank | 12 | 8 |
Forward Voltage V F (Typ.) [V] | 2.1 / 3.1 / 3.0 | 1.9 / 2.9 / 3.0 |
I F @ V F [mA] | 5 | 5 |
Dominant wave-length ?D(Multi)(Typ.)[nm] | 624 / 527 / 470 | 624 / 527 / 470 |
Chip Structure | AIGaInP / InGaN | AIGaInP / InGaN |
Power Dissipation [mW] | 26 | 35 |
Operating Temperature[°C] | -40 to 85 | -40 to 85 |
Storage Temperature [°C] | -40 to 100 | -40 to 100 |
Show / Hide Parameters
X