BU90T82
27bit LVDS Dual-out Transmitter
BU90T82
27bit LVDS Dual-out Transmitter
The BU90T82 transmitter operates from 10MHz to 174MHz wide clock range, and 27bits data of parallel CMOS level inputs (R/G/B24bits and VSYNC, HSYNC, DE) are converted to eight channels of LVDS data stream. Data is transmitted seven times (7X) stream and reduce cable number by 3(1/3) or less. The BU90T82 has low swing mode to be able to expect further low power and low EMI. Flexible Input/output mode support various application interfaces.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Sub Family
LVDS SerDes
Function
Serializer
Input Signal Type
LVCMOS
Output Signal Type
LVDS
No.of Tx
8
Clock frequency (Min.)[MHz]
10
Clock frequency (Max.)[MHz]
174
Data Rates [Mbps]
1218
Parallel Bus Width
27
Supply Voltage(Min.)[V]
1.62
Supply Voltage(Max.)[V]
3.6
Operating Temperature (Min.)[°C]
-45
Operating Temperature (Max.)[°C]
85
Package Size [mm]
7x7 (t=1.2)
Features:
- 27bits data of parallel LVCMOS level inputs are onverted to 4 or 8 channels of LVDS data stream.
- The maximum data rate is 1218Mbps/Lane
- Support clock frequency from 10MHz up to 174MHz
- Flexible Input/Output mode