GNE1015TB (Under Development)
EcoGaN™, 150V 15A DFN5060, E-mode Gallium-Nitride(GaN) HEMT

GNE1015TB is an 8V Gate Source Voltage 150V GaN HEMT. It is a product of the EcoGaN™ series that contributes to power conversion efficiency and reducing size by making the best use of low ON resistance and high-speed switching, and the power supply efficiency is 96.5% or more even in the high frequency band of 1MHz. In addition, the highly versatile packages provide excellent heat dissipation and facilitates mounting.

Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Buy Sample

Product Detail

 
Part Number | GNE1015TB
Package | DFN5060
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

VDS [V]

150

IDS [A]

15

VGS Rating [V]

8

RDS(on) [mΩ]

15

Qg [nC]

4.9

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Dimensions [mm]

5.0x6.0 (t=1.0)

Find Similar

Features:

  • E-mode
  • Reliable and easy to use with DFN package
  • High gate voltage maximum rating 8V
  • Very high switching frequency