Rohm Breadcrumb

Rohm Productdetail

Low capacitance Zener Diode (AEC-Q101 Qualified) - UDZU5.6BFH

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

Part Number | UDZUFHTE-175.6B
Status | Active
Package | UMD2
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOD-323FL

Package(JEITA)

SC-90A

Package Size[mm]

2.5x1.25(t=0.7)

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

200

Zener Voltage VZ (Typ.)[V]

5.6

Zener Voltage VZ (Min.)[V]

5.49

Zener Voltage VZ (Max.)[V]

5.73

IZ @ VZ [mA]

5

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

・Ultra-small 2-pin mini mold high-density surface mount type.
・High reliability.
・Mounting possible by automated chip mount.