Obsolete
BD3815KS
5.1ch Sound Processors
BD3815KS
Obsolete
BD3815KS
5.1ch Sound Processors
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Input Gain (dB/Ad-Sw)
0, 6, 18dB
Vcc(Min.)[V]
10
Vcc(Max.)[V]
14.6
Iq[mA]
20
Outputs
6
Tone Control Band
BASS, Treble
Volume Range/Step (dB/dB)
0to-95dB 1dB / step
Output Voltage (V, typ)
4.2
THD+N (dB)
0.004
Output Noise[µVrms]
1.5
I/F
2-wire
Temperature (Min.)[°C]
-20
Temperature (Max.)[°C]
75
Package Size [mm]
12.4x12.4 (t=2.3)
Features:
- Wide dynamic range: 129dB (Tone Bypass, VOL=MUTE, IHF-A)
- Independent 6 channels for Master Volume (0 to -95 dB, MUTE 1dB/Step)
Implementation of a resistance ladder type circuit reduces residual noise and a
shock sound at switching. - Low current consumption design achieved by adopting the Bi-CMOS process
- Maximum output voltage: 4.2Vrms (Vcc=7V, VEE=-7V, RL=10kΩ)
- Built-in 5ch independent input gain amplifier useful for amplifying input signals
- Built-in 2ch output port
- 2-wire serial control (For both 3.3V and 5V)