Obsolete
BP3580
IEEE802.11b /g/ n-compliant Wireless LAN Modules
BP3580
Obsolete
BP3580
IEEE802.11b /g/ n-compliant Wireless LAN Modules
Production has already been terminated. Not available for sales.
Product Detail
Part Number | BP3580
Status |
Obsolete
Package |
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS |
Yes
Specifications:
Antenna
None
Package Type
SMD
Vin[V]
3.1 to 3.5
Host Interface
USB / SDIO / UART
Terminal Standards
IEEE802.11b/g/n
Onboard System IC
BU1805GU
Dimensions [mm]
17.0x17.0x2.3
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Features:
・IEEE802.11b/g/n・IEEE802.11i (Security standard)
・WPS(Wi-Fi protected Setup)
・TCP/IP protocol stack