Conductive Polymer Capacitors (Bottom surface electrode : Large capacitance) - TCTOBL0J107M8R-ZK1 (Under Development)

The TCTOBL use the conductive polymer at the cathode and features ultra-low ESR. Bottom electrode configuration results in the largest capacitance. The compact and low profile, high capacitance structure contributes to smaller and thinner sets with greater functionality. Conductive polymer has a self-healing function that prevents failure, resulting in safe, high reliability operation.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | TCTOBL0J107M8R-ZK1
Package | TCTOBL
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

BL

Size[mm](inch)

3528(1411)

Case height [mm]

Max. 1.2

Rated voltage [V]

6.3

Capacitance at 120Hz [µF]

100.0

Capacitance tolerance [%]

±20

Leakage current 25°C 1WV 5min [µA]

63.0

tanδ25°C at 120Hz [%] 25°C

8.0

ESR at 100kHz [mΩ]

25.0

Operating Temperature[°C]

-55 to 105

Features:

・Small and low profile
・Large Capacitance
・Low ESRt
・Highly reterdan