Conductive Polymer Capacitors Bottom Electrode Type (TCTO) 3528 Size Low-Profile BL Case

The TCTO series BL case use the conductive polymer at the cathode for ultra-low ESR. Bottom electrode configuration results in the largest capacitance. The compact and low profile, high capacitance structure contributes to smaller and thinner sets with greater functionality. Conductive polymer has a self-healing function that prevents failure, resulting in safe, high reliability operation.
FAQ
Filter by; Reset

Material Type

Case Size [mm](inch)

Case Height [mm]

Select Capacitance and Voltage