Rohm Breadcrumb

Rohm Productdetail

Chip Tantalum Capacitors (Bottom Surface Electrode Type) - TCTU0G475M8R

By employing the bottom electrode structure, ROHM's chip tantalum capacitors (TCTseries) are featured with large capacitance and low profile.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | TCTU0G475M8R
Status | Active
Package | TCTU
Unit Quantity | 10000
Minimum Package Quantity | 10000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

U

Size[mm](inch)

1005(0402)

Case height [mm]

Max. 0.6

Rated voltage [V]

4.0

Capacitance at 120Hz [µF]

4.7

Capacitance tolerance [%]

±20

Leakage current 25°C 1WV 5min [µA]

1.9

tanδ25°C at 120Hz [%] 25°C

20.0

Impedance at 100kHz [Ω]

20.0

Operating Temperature[°C]

-55 to 125

Features:

・Small and low profile
・Large Capacitance
・Low ESR