Last Time Buy
BU21021GUL
Resistive Type Touch Screen Control IC
BU21021GUL
Last Time Buy
BU21021GUL
Resistive Type Touch Screen Control IC
Products discontinuation (EOL) has been announced.
Product Detail
Part Number | BU21021GUL-E2
Status |
Last Time Buy
Package |
VCSP50L2
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS |
Yes
Specifications:
Vcc(Min.)[V]
2.7
Vcc(Max.)[V]
3.6
MCU
32bit
Resolution
4096 x 4096
Stand-by current[µA]
60
Host I/F
I2C / SPI
Operating Temperature (Min.)[°C]
-20
Operating Temperature (Max.)[°C]
85
Package Size [mm]
2.7x2.65 (t=0.55)
Features:
・ Legacy 4-wire resistive touch screen is applicable・ 1 point / 2 points touch detection
・ On chip coordinate generation
・ Multiple gesture detections
・ 3V single power supply
・ Higher coordinate resolution with 12-bit SAR A/D converter
・ On chip clock generator
・ Selectable HOST I/F(IFSEL pin) 4-wire SPI / 2-wire serial bus