BD1020HFV
Analog Output Temperature Sensor IC

BD1020HFV is low quiescent current (4µA) and high accuracy temperature sensor. Detecting temperature by itself, output voltage appears linearly along the temperature.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD1020HFV-TR
Status | Active
Package | HVSOF5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Sensor Type

Analog

Vcc(Min.)[V]

2.4

Vcc(Max.)[V]

5.5

Supply current[µA]

4

Detect temperature accuracy[°C]

±2.5

Temperature sensitivity[mV/°C]

-8.2

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

100

Package Size [mm]

1.6x1.6 (t=0.6)

Find Similar

Features:

・High accuracy (TYP±1.0℃@Ta=30℃,TYP±2.0℃@Ta=-30 to 100℃)
・Low supply current (TYP4.0μA)
・Micro package (TYP1.60×1.60×0.60mm)
・Low thermal resistance package (TYP187℃ / W)
・Temperature sensitivity -8.2mV / ℃

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD1020HFV-EVK-001
    • BD1020HFV-EVK-001 is an evaluation board for BD1020HFV, which is a ROHM Temperature Sensor.

  • User's Guide
X

Most Viewed