BH1721FVC
Digital 16bit Serial Output Type Ambient Light Sensor IC
BH1721FVC
BH1721FVC
Digital 16bit Serial Output Type Ambient Light Sensor IC
Digital output type ambient light sensor IC is composed of photodiodes, current-voltage converter circuit, A / D converter, control logic circuits, interface circuits and etc. It connects with I²C Bus in an equipment.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BH1721FVC-TR
Status |
Recommended
Package |
WSOF5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Sensor Type
Digital ALS
Vcc(Min.)[V]
2.4
Vcc(Max.)[V]
3.6
Output Type
I2C
illuminance Measurement Range[lx]
0 to 65, 000
Sensitivity Variations[%]
±15
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
1.6x1.6 (t=0.6)
Features:
・Correspond to I²C bus interface (f / s Mode Support)・Spectral responsibility is approximates human eyes response (Peak Wave Length : typ.560nm)
・Illuminance to digital converter
・Correspond to wide range of light intensity (1-65528lx range)
・Low Current by power down function
・Rejecting 50Hz / 60Hz light noise enables a more stable sensing
・Correspond to 1.8V logic interface