Rohm Breadcrumb

Rohm Productdetail

Standard Voltage Detectors - BD4743G

ROHM's bipolar reset ICs were specifically designed to prevent malfunctions in CPU and logic power supplies during ON/OFF switching or momentary interruptions. The 3-terminal configuration (supply, Ground, and reset output) enables detection of various system voltages as well as reset signal output. Additional features include a compact package and low current consumption, making them ideal for portable devices. The entire series is of course both lead-free and RoHS-compliant.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD4743G-TR
Status | Active
Package | SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Voltage Detection[V]

4.3

VDET Precision [%]

±1

Reset Active Voltage Range [V]

0.85 to 10

Output Types

Open collecter

Reset Delay Timer

No

Reset Active State

Low

Manual Reset

No

Watchdog Timer

No

Auto Motive

No

Circuit Current (ON) [µA]

1.5

Circuit Current (OFF) [µA]

1.6

Hysteresis Voltage [V]

0.05

"L" Output Current (LowVol) [mA]

15

"L" Output Current (HighVol) [mA]

NULL

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

75

Features:

・Broad lineup available in different detection voltages : 1.9V to 4.6V (0.1V increments)
・High detection voltage accuracy : ±1%
・Low current consumption