Rohm Breadcrumb

Rohm Productdetail

Voltage Detector with Adjustable Delay Time - BU4209FVE

ROHM's low voltage CMOS reset ICs utilize CMOS processes for high precision and low current consumption. In addition, a delay circuit is built in, enabling arbitrary setting of the delay time via external capacitor. The extensive lineup includes both Nch Open Drain and CMOS output types in a wide range of detection voltages (from 0.9V to 4.8V, in 0.1V steps), enabling selection of the ideal solution based on customer requirements. Tthe entire series is of course both lead-free and RoHS-compliant.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BU4209FVE-TR
Status | Active
Package | VSOF5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Voltage Detection[V]

0.9

VDET Precision [%]

±1

Reset Active Voltage Range [V]

0.7 to 7

Output Types

Open drain

Reset Delay Timer

Adjustable Delay

Reset Active State

Low

Manual Reset

No

Watchdog Timer

No

Auto Motive

No

Circuit Current (ON) [µA]

0.40(VDET=4.8V)

Circuit Current (OFF) [µA]

0.55(VDET=4.8V)

Hysteresis Voltage [V]

VDET x 0.05

"L" Output Current (LowVol) [mA]

3.3

"L" Output Current (HighVol) [mA]

6.5

Delay Circuit Resistance [MΩ]

10.0

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Features:

・Broad lineup available in different detection voltages : 0.9V to 4.8V (0.1V increments)
・High detection voltage accuracy : ±1%
・Ultra-low current consumption