BD9G341AEFJ-LB
1ch Buck Converter Integrated FET
BD9G341AEFJ-LB
1ch Buck Converter Integrated FET
This is the product guarantees long time support in Industrial market. The BD9G341AEFJ-LB is a buck switching regulator with integrated 150mΩ power MOSFET. Current mode architecture provides fast transient response and a simple phase compensation setup. The operating frequency is programmable from 50kHz to 750kHz. Additional protection features are included such as Over Current Protection, Thermal shutdown and Under voltage lockout. The under voltage lockout and hysteresis can be set by external resistor.
Product Detail
Specifications:
ch
1
Integrated FET / Controller
Integrated FET
Topology
Buck
Synchronous / Nonsynchronous
Non-synchronous
Vin1(Min.)[V]
12
Vin1(Max.)[V]
76
Vout1(Min.)[V]
1
Vout1(Max.)[V]
76
Iout1(Max.)[A]
3
SW frequency(Max.)[MHz]
0.75
EN
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
4.9x6 (t=1)
Features:
- Long Time Support Product for Industrial Applications
- Wide input voltage range from 12V to 76V.
- Integrated 80V/3.5A/150mΩ NchFET.
- Current mode.
- Variable frequency from 50kHz to 750kHz.
- Accurate reference voltage. (1.0V±1.5%).
- Precision EN threshold (±3%).
- Soft-start function
- 0µA Standby current
- Over Current Protection (OCP),
Under Voltage Lockout (UVLO),
Thermal-Shutdown (TSD),
Over Voltage Protection (OVP) - Thermally enhanced HTSOP-J8 package
Reference Design / Application Evaluation Kit
-
- Evaluation Board - BD9G341AEFJ-EVK-101
This EVK is using not BD9G341AEFJ-LB, but BD9G341AEFJ. This evaluation board has been developed for ROHM’s non-synchronous buck DC/DC converter customers evaluating BD9G341AEFJ. While the BD9G341AEFJ accepts a power supply input range of 12V to 76V, and generates output voltages from 1V to Vcc, this evaluation board is setup for the same input voltage range and a fixed output of 5V can be produced.