BD9703FP
8-35V 1.5A 1ch Buck converter

The BD9701 / BD9703 / BD9702 are single-channel step-down switching regulator capable of PWM operation. The Pch MOSFET is built in for high efficiency in small load area. Lower electricity consumption of operating current 4mA (Typ.) and stand-by current 0µA (Typ.) is realized by adopting Bi-CMOS process.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD9703FP-E2
Status | Recommended
Package | TO252-5
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

8

Vin1(Max.)[V]

35

Vout1(Min.)[V]

1

Vout1(Max.)[V]

32

Iout1(Max.)[A]

1.5

SW frequency(Max.)[MHz]

0.3

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

6.5x9.5 (t=2.5)

Find Similar

Features:

・Maximum switching current : 1.5A (BD9701 / BD9703), 3A (BD9702)
・Built-in Pch FET ensures high efficiency
・Output voltage adjustable via external resistors
・High switching frequency : 100kHz (BD9701), 300kHz (BD9703), 110kHz (BD9702)
・Over current and thermal shutdown protection circuits built in
・ON / OFF control via STBY pin
・Small surface mount TO252-5 package
X

Most Viewed