BD8152FVM
2.5-5.5V 1ch Boost converter
BD8152FVM
BD8152FVM
2.5-5.5V 1ch Boost converter
BD8152FVM are the 1 channel step-up switching regulator which builds in the low voltage FET. Input voltage is 2.5V to 5.5V realizing the low consumption power. High accuracy feedback voltage ±1% is established and the brightness dispersion of TFT-LCD panel is suppressed.
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
ch
1
Integrated FET / Controller
Integrated FET
Topology
Boost
Synchronous / Nonsynchronous
Non-synchronous
Vin1(Min.)[V]
2.5
Vin1(Max.)[V]
5.5
Vout1(Min.)[V]
2.5
Vout1(Max.)[V]
14
Iout1(Max.)[A]
1.4
SW frequency(Max.)[MHz]
1.2
Light Load mode
No
EN
Yes
PGOOD
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
2.9x4 (t=0.9)
Features:
・Current mode PWM system・Input voltage is 2.5V to 5.5V
・Switching frequency is variable as 600kHz / 1,200kHz.
・Built-in 0.25Ω power switch
・Feedback voltage 1.245±1%
・Built-in under-voltage lockout protection circuit
・Built-in overcurrent protection circuit
・Built-in thermal shutdown circuit