BD2200GUL
Load Switch ICs for Portable Equipment
BD2200GUL
BD2200GUL
Load Switch ICs for Portable Equipment
BD2200GUL ,BD2201GUL are Load switches for portable device. It is Load switch IC with build-in N channel MOSFET. This switch IC achieves On-resistance of 100mO (Typ.). It has the function of Soft-Start and build-in discharge circuit.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD2200GUL-E2
Status |
Recommended
Package |
VCSP50L1
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Supply Voltage(Min.)[V]
2.7
Supply Voltage(Max.)[V]
5.5
Current consumption(Typ.)[µA]
20
ON Resistance [mΩ]
100
Channel Number [ch]
1
Control Input Logic
Active High
Output Current[A]
0.5
Output Turn on Time [ms]
1
Discharge resistance[Ω]
70
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
85
Package Size [mm]
1.5x1 (t=0.55)
Features:
- Single Channel Of Low On-resistance (Typ.=100mΩ) N-channel MOSFET Built in
- 500mA Output Load Current (BD2200GUL)
1000mA Output Load Current (BD2201GUL) - Soft-Start Function
- Output Discharge Circuit